No dead zone resin mounting bracket GL-VB21

GL-VB21 - No dead zone resin mounting bracket

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

Specifications

Model

GL-VB21

Number included

2

Material

Installed bracket: PA (GF50%), SUSXM7

Weight

90 g 3.17 oz *1

*1 GL-V Mounting includes two mounting brackets. The weight stated is for both items.

Data Sheet (PDF) Other Models