Safety Light Curtain
GL-V series
Main Unit, Finger-protection Type, 47 Optical Axes NPN GL-VM47FN
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VM47FN | |||
Beam axis spacing/Lens diameter | 10 mm 0.39": ø4 ø0.16" | |||
Number of beam axes | 47 | |||
Total length | 480 mm 18.90" | |||
Detection height | 460 mm 18.11" | |||
Protection height | 484 mm 19.06" | |||
Minimum detectable object size | ø14 mm ø0.55" *1 | |||
Detecting distance | 0.3 to 12 m 1.0' to 39.4' *2 | |||
Effective angular aperture | Up to ±2.5° (3 m 9.8' or above) | |||
Light source | Infrared LED (850 nm) | |||
Detection mode | ON when all beam axes received | |||
Synchronization method | Optical synchronization | |||
Interference prevention function | Interference prevention up to 2 units by series connection and switch setting | |||
Control output (OSSD output) | Output type | Transistor output ×2 (PNP/NPN) | ||
Maximum load current | 150 mA or less | |||
Residual voltage (when ON) | Up to 2.5 V (with 5 m 16.4' cable) | |||
OFF voltage | Up to 2.0 V (with 5 m 16.4' cable) | |||
Leakage current | Up to 0.8 mA | |||
Maximum load capacity | 0.8 μF | |||
Load wiring resistance | Up to 2.5Ω | |||
Protection circuit | Power supply reverse connection protection, short circuit protection for each output, surge protection for each output | |||
Approved standards | EMC | EMS | IEC/EN61496-1, UL61496-1 | |
EMI | EN55011 Class A, FCC Part15B Class A, ICES-003 Class A | |||
Safety | IEC61496-1/EN61496-1, UL61496-1 (Type 4 ESPE) | |||
Response time (OSSD) | With channel 0 | ON→OFF | 5.8 | |
OFF→ON | 48.2 *3 | |||
All blocked→ON | 56.2 *4 | |||
With channel A or B | ON→OFF | 16.9 | ||
OFF→ON | 69.1 *3 | |||
All blocked→ON | 92.7 *4 | |||
Inputs | Short circuit current: Approx. 3 mA | |||
Power supply | Power voltage | 24 VDC -20/+25% 10% ripple (P-P) or less, class 2 | ||
Current consumption (at maximum) (mA) Indicator : Standard / Eco/ External control | Transmitter | 86 *5 | ||
Receiver | 96 *5 | |||
Current consumption (at maximum) (mA) Indicator : OFF | Transmitter | 57 *5 | ||
Receiver | 61 *5 | |||
Environmental resistance | Enclosure rating | IP65/IP67 (IEC60529) | ||
Ambient light | Incandescent lamp: 3000 lux or less, sunlight: 20,000 lux or less | |||
Operating ambient temperature | -30 to +55°C -22 to +131°F (no freezing) *6 | |||
Operating relative humidity | Up to 95%RH (no condensation) | |||
Storage temperature | -30 to +70°C -22 to +158°F (no freezing) | |||
Storage relative humidity | Up to 95% RH | |||
Overvoltage category | ll | |||
Vibration resistance | 5 to 150 Hz 1G 10 cycles each in X, Y, and Z axes | |||
Shock resistance | 15 G 6 ms pulses 100 times each in X, Y, and Z axes | |||
Material | Main unit case | Aluminum alloy | ||
Upper case/lower case | PPS (GF40%) | |||
Front cover | Polycarbonate, SUS304 | |||
Weight | Transmitter | 320 g 11.29 oz | ||
Receiver | ||||
Total | 640 g 22.59 oz | |||
*1 The maximum operating speed of the detected object is 2.0 m 6.6'/s. | ||||