Safety Light Curtain
GL-V series
Main unit connection cable 10 m GL-VP10
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VP10 | |||
Type | Main unit connection cable | |||
Number included | 1 pc. | |||
Cable end | Female side: M12 connector 5 pin | |||
Number of cores | 5 | |||
Length | 10 m 32.8' | |||
Material | connector: PVC/Nickel-plated brass | |||
Weight | 520 g | |||