 
Safety Light Curtain
SL-C series
Contact Us: 1-888-539-3623 Inquiry form
Protect Bar with Total Length of 870 mm for SL-C OP-42359
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | OP-42359 | |||
| Overview | Protection bar of light curtain main body from collision with workpiece. | |||
| Applicable product | SL-C44H, SL-C22L | |||
| Number included | 1 pcs. | |||
| Length | 870 mm | |||
| Material | Aluminum | |||
