Safety Light Curtain
SL-C series
Recommended Replaceable Products: Safety Light Curtain - GL-V series
Contact Us: 1-888-539-3623 Inquiry form
Serial Connection Cable 10 m SL-S10
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SL-S10 | |||
Overview | Series connection expansion cable for the SL-CF/CH/CL. | |||
Applicable product | SL-CF/CH/CL Series | |||
Length | 10 m 32.81' | |||
Note | This is a transmitter and receiver set. * When using the SL-S10 to perform series extension, use 2 sets or less of SL-S10s and ensure that the total cable length including the series extension cables is 43 m or less. | |||