Digital Fiber Optic Sensors
FS-N series
Fiber Amplifier, M8 Connector Type, NPN FS-N15CN
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FS-N15CN | |||
Type | IP66 Fiberoptic Amplifier, 1 output type | |||
Output | NPN | |||
I/O format | M8 connector *1 | |||
Main unit/expansion unit | Main unit | |||
Control output | 1 output | |||
External input | 1 | |||
Output toggle | Light-ON/Dark-ON switchable | |||
Light source LED | Red 4-element LED (wavelength 630 nm) | |||
Timer function | Timer OFF/OFF delay/ON delay/One-shot | |||
Response time | 50 µs (HIGH SPEED) /250 µs (FINE) /500 µs (TURBO) /1 ms (SUPER) /4 ms (ULTRA) /16 ms (MEGA) | |||
Number of interference prevention units | 0 units (expansion not possible) | |||
Case size | H30.3mm 1.19" x W9.8mm 0.39" x L71.8mm 2.38" | |||
Unit expansion | 0 units (expansion not possible) | |||
Protection circuit | Reverse polarity protection, Over-current protection, Surge absorber | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current Consumption | Normal: 900 mW or less (36 mA max. at 24 V, 48 mA max. at 12 V)*2 | |||
Environmental resistance | Enclosure rating | IP66*3*4 | ||
Ambient light | Incandescent lamp: 20,000 lux or less, Sunlight: 30,000 lux or less | |||
Ambient temperature | -20 to +55 °C -4 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 500 m/s2, 3 times in each of the X, Y, and Z directions | |||
Material | Adapter | Glass-reinforced PBT | ||
Weight | Approx. 30 g | |||
*1 Use a cable of 30 m 98.43' or less. | ||||