Digital Fiber Optic Sensors
FS-V20 series
Recommended Replaceable Products: Digital Fiber Optic Sensor - FS-N40 series
Contact Us: 1-888-539-3623 Inquiry form
Communication End Unit FS-RS1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FS-RS1 | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Power consumption | Normal | 600 mW or less (25 mA or less) | ||
Environmental resistance | Ambient temperature | FS-RS1 single unit: -10 to +55 °C 14 to 131 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 500 m/s2, 3 times in each of the X, Y, and Z directions | |||
Case material | PBT, polycarbonate | |||
Size | 30 mm (H) x 9 mm (W) x 70 mm (D) 1.18" (H) x 0.35" (W) x 2.76" (D) | |||
Weight | Approx. 100 g (including 2-m cable) | |||