Digital Fiber Optic Sensors
FS-V20 series
Contact Us: 1-888-539-3623 Inquiry form
Communication Cable for FS-RS1 OP-42246
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-42246 | |||
Type | Communication Cable | |||
Overview | This cable is used to connect the FS-RS1 to a PC. To connect to a PC's RS232C port, a dedicated conversion connector is required (OP-26485 or OP-26486). | |||
Applicable product | FS-RS1 | |||
Length | 2 m 6.56' | |||