FU series
Numerous fiber optic sensor head options with same-day shipping
Easy, trouble-free mounting. Unbreakable fiber exits the housing at a right angle, like a periscope.
A flexible stainless steel jacket protects the fiber from daily wear.
With the addition of the new array sensor, the FU Series can now be used in an even wider range of applications.
Simplifies setup and helps reduce installation time.
Thin sleeve, thrubeam type for use in tight locations.
High-flex, reflective type provides higher flexibility than an electrical wire.
Long-distance, side-view type. High-power unit with a side-view lens built in.
Heat resistant fiber type. Resists temperatures up to 350 C (+662 F)
ToughFlex tube-mountable liquid level detection type.
ULTRA long detecting distance up to 900 mm (FU-61), 1800 mm (FU-71).
Long detecting distance, definite-reflective type. Suitable for circuit board deflection detection and wafer mapping.
Water, Chemical & Oil Resistant Environment-Proof Fiber Units
This series is able to detect virtually anything, in any environment with high power and a variety of head options. An OLED display provides clear and detailed information greatly reducing setup time. Integration is also made easy through reduced wiring options and fiber optics with integrated status indicators.
Downloads
For Your Support