Digital CMOS Laser Sensor
GV series
Sensor Head Ultra-long-distance Type GV-H1000
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GV-H1000 | |||
Type | Ultra long-range | |||
Light source | Visible semiconductor laser, Wavelength: 655 nm | |||
Laser class | FDA (CDRH) | Class 2 (560 µW) | ||
IEC 60825-1 | ||||
JIS C6802 | ||||
Detection distance | 200 to 1000 mm 7.87" to 39.37" | |||
Possible display range | 810 to -175 | |||
Standard detection deviation | 20 mm 0.79" (Detection distance | |||
Spot diameter | Approx. ø1.8 mm ø0.07" | |||
Operation status indicators | Control output: Red LED/Laser radiation emission indicator: Green LED/1 spot indicator: Green LED | |||
Environmental resistance | Enclosure rating | IP67 | ||
Operating ambientluminance | Incandescent lamp | 5000ℓx | ||
Sunlight | 10000ℓx*2 | |||
Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Housing material: PBT, Display: Polyarylate, Metal: SUS304, Lens cover: Glass, Cable: PVC | |||
Weight | Approx. 210 g*3 | |||
*1 General guideline for amplifier display values relative to detection distance (when distance display mode is set to normal). | ||||