CMOS Multi-Function Analog Laser Sensor
IL series
Amplifier unit, DIN-rail mount type IL-1000
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IL-1000 | |||
Type | DIN-rail mount | |||
Main unit/Expansion unit | Main unit | |||
Head compatibility | Compatible | |||
Display | Minimum | IL-030: 1 µm, IL-065/IL-100: 2 µm, IL-300: 10 µm, IL-600: 50 µm, IL-2000: 100 µm | ||
Display range | IL-030/IL-065/IL-100: ±99.999 mm to ±99 mm (4 levels selectable), | |||
Display rate | Approx. 10 times/sec. | |||
Analog voltage output | ±5 V, 1 to 5 V, 0 to 5 V Output impedance 100 Ω*1 | |||
Analog current output | 4 to 20 mA Maximum load resistance of 350 Ω*1 | |||
Control input | Bank switch input | Non-voltage input*2 | ||
Zero-shift input | ||||
Stop emission input | ||||
Timing input | ||||
Reset input | ||||
Control output | Judgement output | Open collector output (NPN, PNP changeover possible/N.O., N.C. changeover possible)*3 | ||
Alarm output | Open collector output (NPN, PNP changeover possible/N.C.)*3 | |||
Current | Power voltage | 10 to 30 VDC ripple (P-P) 10% included, Class 2*4 | ||
Power consumption | 2300 mW or less (at 30 V: 77 mA or less) | |||
Environmental resistance | Pollution degree | 2 | ||
Ambient temperature | -10 to +50 °C 14 to 122 °F (No condensation or freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Case / Front sheet: Polycarbonate; Key tops: Polyacetel; Cable: PVC | |||
Weight | Approx. 150 g (including attachments) | |||
*1 Select and use one of ±5 V, 1 to 5 V, 0 to 5 V or 4 to 20 mA. | ||||