 
CMOS Multi-Function Analog Laser Sensor
IL series
Sensor head Cable 2 m OP-87056
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | OP-87056 | |||
| Type | Sensor head cable | |||
| Applicable product | IL,IG,GV-T Series head | |||
| Cable end | M8 straight - e-con | |||
| Length | 2 m 6.56' | |||
| Material | Cable: Polyvinyl chloride (PVC) | |||
| Note | The cable is common to the transmitter and receiver sides, and can be used on either of them. | |||
| Weight | Approx. 80 g | |||
 
![NR-X Data Logger / Data Acquisition Direct connection to other KEYENCE products [Click Here to Learn More!]](/Images/nr-x_series_300_300_01_2089589.jpg)