CMOS Multi-Function Analog Laser Sensor
IL series
Sensor head Cable 10 m OP-87058
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87058 | |||
Type | Sensor head cable | |||
Applicable product | IL,IG,GV-T Series head | |||
Cable end | M8 straight - e-con | |||
Length | 10 m 32.81' | |||
Material | Cable: Polyvinyl chloride (PVC) | |||
Note | The cable is common to the transmitter and receiver sides, and can be used on either of them. | |||
Weight | Approx. 360 g | |||