 
CMOS Multi-Function Analog Laser Sensor
IL series
Sensor Head Cable, M8, L-shaped Connector, 2 m OP-87660
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | OP-87660 | |||
| Applicable product | IL Series | |||
| Number included | 1 cable | |||
| Cable end | M8 L-shaped type - e-con | |||
| Length | 2 m 6.56' | |||
| Note | If you cut the cable, you will require a connector (OP-84338) for connecting to the display unit (amplifier unit). | |||
| Weight | Approx. 80 g | |||
 
![NR-X Data Logger / Data Acquisition Direct connection to other KEYENCE products [Click Here to Learn More!]](/Images/nr-x_series_300_300_01_2089589.jpg)