Laser Displacement Sensors
LB series
Recommended Replaceable Products: CMOS Multi-Function Analog Laser Sensor - IL series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit LB-70W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LB-70W | |||
Type | Long-range Controller | |||
Reference distance | 100 mm 3.94" | |||
Measuring range | ±40 mm ±1.57" | |||
Output | Laser Class | FDA (CDRH) 21CFR Part 1040.10 | Class IIIb Laser Product | |
IEC 60825-1 | Class 3R Laser Product | |||
Light source | Type | Invisible infrared semiconductor laser | ||
Pulse duration | 70 µs | |||
Wavelength | 785 nm | |||
Output | ― | |||
Spot diameter (with white paper) | 1.0 x 2.0 mm 0.04" x 0.08" | |||
Linearity (with white paper) | 1.6% of F.S. (80 to 120 mm 3.15" to 4.72")*1 | |||
Resolution (at LO mode with white paper at reference distance) | 10 µm 0.39 Mil (at 500 ms)/ | |||
*1 F.S. stands for a measuring range of 80 mm 3.15". | ||||