All - Purpose Laser Sensor LR-T series

Laser Sensor with 0.06 - 5m Range and Stable Detection Regardless of Target

LR-T series - All - Purpose Laser Sensor

The LR-T Series detects objects based on position and offers extended range to allow for flexible mounting. It is housed in a rugged metal housing, has a simple one button teach and is unaffected by color, surface finish or angle. This series has a range of up to 5m (16.4') and offers hard wired and M12 connector cable options.

Features

Superior Detection Capabilities

Superior Detection Capabilities

The LR-T is designed to detect at long ranges while remaining highly stable. This is achieved due to the HS2 technology used, a combination of Time of Flight detection and a custom integrated circuit. Additionally, the interference prevention and Datum Function allow users to maximize this sensors capability in any situation.

Easy to Use

Easy to Use

The LR-T Series is simple to install and calibrate. Flexible mounting options, a visible beam spot, push button teach, and an easy to read display allow for quick setup. Even at long distances, constant feedback is provided with the LR-T's highly visible status indicator.

Unmatched Versatility

Unmatched Versatility

The 5m (196.85”) range of the LR-T allows the sensor to be mounted away from operators or machinery keeping it out of harm’s way. Furthermore, an adjustable beam spot allows users to fine-tune the sensor from any distance.

Product Applications

Product Applications

A large variety of applications are possible with the LR-T. Examples include level sensing, web tension control, and general conveyance detection.

Increased Accessibility with Easily Attachable Controller

The MU-N Series controller provides a remote display that can be used to quickly calibrate and easily monitor attached sensors. This controller pairs perfectly with the LR-T Series, which can be mounted further from targets and in potentially hard to reach positions, due to its long range detection capabilities.