All - Purpose Laser Sensor
LR-T series
Detection distance 5 m, Cable with connector M12, Laser Class 2 LR-TB5000C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | LR-TB5000C  | |||
Type  | Cable with connector M12  | |||
Detectable distance  | 60 to 5000 mm 2.36" to 196.85"*1  | |||
Spot diameter  | Variable  | |||
Light source  | Type  | Red laser (660 nm)  | ||
Laser class  | Class 2 laser product  | |||
Mutual interference prevention function  | 4 units (when using the interference prevention function)  | |||
Timer  | OFF/OFF delay/ON delay/One-shot  | |||
Response time  | 1 ms/10 ms/25 ms/100 ms/1000 ms  | |||
I/O  | Control output  | NPN open collector/PNP open collector selectable  | ||
Analog output  | Current output/Voltage output selectable  | |||
Protection circuit  | Protection against reverse power connection, power supply surges, output overcurrent, reverse output connection, and output surge  | |||
Power voltage  | 20 to 30 VDC, including 10% ripple (P-P), Class 2 or LPS  | |||
Current consumption  | 50 mA or less (without load)*5  | |||
Environmental resistance  | Enclosure rating  | IP65/IP67 (IEC60529)  | ||
Ambient light  | Incandescent lamp/Sunlight: 10,0000 lux or less  | |||
Ambient temperature  | -20 to +55 °C -4 to 131 °F (No freezing)  | |||
Relative humidity  | 35 to 85 % RH (No condensation)  | |||
Vibration resistance  | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions  | |||
Shock resistance  | 1,000 m/s2, 6 times in each of the X, Y, and Z directions  | |||
Material  | Case: Zinc die cast (Nickel chrome plating),  | |||
Accompanying items  | Instruction manual,  | |||
Weight  | Approx. 160 g  | |||
*1 The range for displayable distance is from 50 to 5200.  | ||||