All - Purpose Laser Sensor
LR-T series
Detection distance 5 m, Cable with connector M12, Laser Class 1 LR-TB5000CL
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LR-TB5000CL | |||
Type | Cable with connector M12 | |||
Detectable distance | 60 to 5000 mm 2.36" to 196.85"*1 | |||
Spot diameter | Variable | |||
Light source | Type | Red laser (660 nm) | ||
Laser class | Class 1 laser product | |||
Mutual interference prevention function | 4 units (when using the interference prevention function) | |||
Timer | OFF/OFF delay/ON delay/One-shot | |||
Response time | 2 ms/20 ms/50 ms/200 ms/2000 ms | |||
I/O | Control output | NPN open collector/PNP open collector selectable | ||
Analog output | Current output/Voltage output selectable | |||
Protection circuit | Protection against reverse power connection, power supply surges, output overcurrent, reverse output connection, and output surge | |||
Power voltage | 20 to 30 VDC, including 10% ripple (P-P), Class 2 or LPS | |||
Current consumption | 50 mA or less (without load)*5 | |||
Environmental resistance | Enclosure rating | IP65/IP67 (IEC60529) | ||
Ambient light | Incandescent lamp/Sunlight: 10,0000 lux or less | |||
Ambient temperature | -20 to +55 °C -4 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 6 times in each of the X, Y, and Z directions | |||
Material | Case: Zinc die cast (Nickel chrome plating), | |||
Accompanying items | Instruction manual | |||
Weight | Approx. 160 g | |||
*1 The range for displayable distance is from 50 to 5200. | ||||