All - Purpose Laser Sensor
LR-T series
Sensor-to-controller cable for 4-pin M12 connector type, straight, 2m OP-88025
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88025 | |||
Cable end | Sensor side: M12 4-pin straight, Controller side: Connector | |||
Length | 2 m 6.56' | |||
Material | PVC (Polyvinyl chloride) | |||
Weight | Approx. 75 g | |||