Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Sensors
          4. Laser Sensors
          5. All - Purpose Laser Sensor
          6. Lineup

          All - Purpose Laser Sensor

          LR-T series

          Lineup

          Lineup
          TypeDetecting distanceSpot diameterInput/OutputModel
          Cable
          (2 m 6.6')

          60 to 5000 mm
          2.36" to 196.85"
          Adjustable [Control Output + Control Output],
          [Control Output + External Input],
          [Control Output + Analog Output], or
          [External Input + Analog Output]
          LR-TB5000
          M12 connector
          (Cable sold separately)
          LR-TB5000C/
          LR-TB5000CL
          Cable
          (2 m 6.6')

          60 to 2000 mm
          2.36" to 78.74"
          Fixed
          (Approx. ø4 mm ø0.16")
          [Control Output + Control Output], or
          [Control Output + External Input]
          LR-TB2000
          M12 connector
          (Cable sold separately)
          LR-TB2000C/
          LR-TB2000CL
          Mounting bracket
          Type ModelMaterial/Weight
          Adjustable angle bracket
          (For LR-TB5000 Series)
          (M4 screw x 2 supplied)
          OP-87773 SUS304
          Approx. 150 g
          Adjustable angle bracket
          (For LR-TB2000 Series)
          (M3 screw x 2 supplied)
          OP-87771 SUS304
          Approx. 110 g
          Small bracket
          (For LR-TB2000 Series)
          (M3 screw x 2 supplied)
          OP-87770 SUS304
          Approx. 80 g
          Mounting bracket
          Type ModelMaterial/Weight
          Adjustable bracket
          (For LR-TB5000 Series)
          (M4 screw x 2 supplied)
          OP-87774Zinc nickel plating, etc.
          Approx. 120 g
          Adjustable bracket
          (For LR-TB2000 Series)
          (M3 screw x 2 supplied)
          OP-87772Zinc nickel plating, etc.
          Approx. 110 g
          Locking screw
          (For adjustable bracket)
          (85 mm 3.35")
          OP-87775Iron nickel plating Approx. 120 g
          Protection cover
          Type ModelMaterial/Weight
          Front protection cover
          (For LR-TB5000 Series)
          OP-87778SUS304, PC, etc.
          Approx. 6 g
          Front protection cover
          (For LR-TB2000 Series)
          OP-87776SUS304, SUS430, PC, etc.
          Approx. 50 g

          LR-TB5000 + OP-87774 + OP-87775

          LR-TB5000 + OP-87774 + OP-87775

          LR-TB2000 + OP-87772 + OP-87775

          LR-TB2000 + OP-87772 + OP-87775

          Cable (For M12 connector type models)
          Specifications Appearance Model Material Sensor side Terminal side Length
          Standard

          OP-87634

          Cable: PVC (Vinyl chloride)
          Connector: Zinc nickel plating
          M12 4-pin
          (Straight)
          Loose wires 2 m 6.6'

          OP-87635

          10 m 32.8'
          Oil resistant

          OP-87636

          Cable: PUR (Polyurethane)
          Connector: Zinc nickel plating
          2 m 6.6'

          OP-87637

          10 m 32.8'

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Sensors