Compact Laser Sensor
LR-X series
Separate Amplifier Model, Sensor Head, 100mm range, 2m Cable LR-XH100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | LR-XH100  | |||
Type  | Cable Length: 2 m 6.6'  | |||
Detecting Distance  | 25.0 to 100.0 mm 0.98" to 3.94"  | |||
Standard Detectable Deviation  | 1.0 mm 0.04"  | |||
Display Resolution  | 0.1 mm 0.004"  | |||
Spot Size  | Approx. 0.3 mm × 2 mm 0.012" × 0.08"  | |||
Light Source  | Type  | Green laser (505 nm)  | ||
Laser Class  | Class 1 laser product (IEC60825-1, FDA (CDRH), Part1040.10*1)  | |||
Environmental resistance  | Enclosure rating  | IP65/IP67 (IEC60529)  | ||
Ambient light  | Incandescent lamp: 16,000 lux or less, Sunlight: 16000 lux or less  | |||
Ambient temperature  | -10°C to +50°C 14°F to 122°F (no freezing)  | |||
Relative humidity  | 35 to 85% RH (no condensation)  | |||
Vibration resistance  | 10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz for X, Y and Z axes  | |||
Shock resistance  | 1000 m/s2 (100G); 6 times each for X, Y, and Z axes  | |||
Material  | Case: SUS316L; Lens Cover: PSU; Gasket: FKM (lens cover), EVM (cable)  | |||
Accessories  | Laser warning label  | |||
Weight  | approx. 75 g  | |||
*1 Classification performed based on IEC60825-1 standards in accordance with FDA (CDRH) Laser Notice.  | ||||