Compact Laser Sensor
LR-X series
Separate Amplifier Model, Sensor Head, 100mm range, 10m Cable LR-XH100(10M)
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LR-XH100(10M) | |||
Type | Cable Length: 10 m 32.8' | |||
Detecting Distance | 25.0 to 100.0 mm 0.98" to 3.94" | |||
Standard Detectable Deviation | 1.0 mm 0.04" | |||
Display Resolution | 0.1 mm 0.004" | |||
Spot Size | Approx. 0.3 mm × 2 mm 0.012" × 0.08" | |||
Light Source | Type | Green laser (505 nm) | ||
Laser Class | Class 1 laser product (IEC60825-1, FDA (CDRH), Part1040.10*1) | |||
Environmental resistance | Enclosure rating | IP65/IP67 (IEC60529) | ||
Ambient light | Incandescent lamp: 16,000 lux or less, Sunlight: 16000 lux or less | |||
Ambient temperature | -10°C to +50°C 14°F to 122°F (no freezing) | |||
Relative humidity | 35 to 85% RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz for X, Y and Z axes | |||
Shock resistance | 1000 m/s2 (100G); 6 times each for X, Y, and Z axes | |||
Material | Case: SUS316L; Lens Cover: PSU; Gasket: FKM (lens cover), EVM (cable) | |||
Accessories | Laser warning label, sensor head connector | |||
Weight | approx. 250 g | |||
*1 Classification performed based on IEC60825-1 standards in accordance with FDA (CDRH) Laser Notice. | ||||