Separate Amplifier Model, Amplifier Units Cable Type Main unit PNP LR-XN11P

LR-XN11P - Separate Amplifier Model, Amplifier Units Cable Type Main unit PNP

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

  • CE Marking
  • CSA

Specifications

Model

LR-XN11P

Type

PNP Output

Cable/Connector

Cable

Main Unit/Expansion Unit

Main Unit

No. of Control Outputs

2

No. of External Inputs

1

Response Time

500 µs*1/1 ms/3 ms/10 ms/200 ms Selectable

IO-Link

Functions

Timer Function

Timer OFF/Off-delay/On-delay/One-shot/On-Off delay/On-delay One-shot

I/O

Control Output

Open collector, 30 VDC or lower, N.O./N.C.
When used as a solitary unit: 100 mA or lower for 1 output; 100 mA or lower in total for 2 outputs; When expanding with multiple units: 50 mA or lower for 1 output
Residual voltage PNP: 1.6 V or lower (output current: 10 mA or lower)/2.2 V or lower (output current: 10 to 100 mA)

External Input

External Set/Laser OFF/Zero Shift/Hold Reset/Gyro Alert RST selectable
Short circuit current - PNP: 2 mA or lower
Input time: 3 ms or more ON, 20 ms or more OFF (25 ms or more ON, 25 ms or more OFF only when External Set is selected)

Unit Expansion

Up to 8 expansion units possible (including main unit, a total of 9 units connected) However, up to 16-unit expansion is possible when the LR-XN10 is used for expansion with the NU Series.

Protection Circuit

Protection against reverse power connection, protection against output overcurrent, protection against output surge, protection against reverse output connection

Number of Interference Prevention Devices

OFF/4 units/8 units selectable*2

Power supply

Power voltage

16 to 30 VDC*3 (including 10% ripple (P-P) or less), class 2

Power consumption

During normal operation: 1150 mW (47 mA or lower at 24 V, 64 mA or lower at 16 V), ECO ON/ALL: 985 mW (40 mA or lower at 24 V, 53 mA or lower at 16 V) (excluding Load Current)

Environmental resistance

Ambient temperature

−20 to +55°C -4°F to 131°F (no freezing)*4

Relative humidity

35 to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz; X, Y, and Z directions

Shock resistance

500 m/s2 (50G); 3 times each for X, Y, and Z axes

Case Material

Main Unit and Cover: Polycarbonate

Accessories

Instruction manual

Weight

Approx. 80 g

*1 If 500 µs is selected, the following limitations apply.
· Only 2-point calibration can be performed.
· The detection range masking is set during calibration. (Manual setting of the masking range is not supported.)
· Output 2 is limited to an alarm output for errors and gyro issues, and standard/area cannot be used.
· The interference prevention function is not supported
*2 Selecting four or eight interference prevention units causes the response time to change as follows: 4 Units selected: 6 ms/18 ms/60 ms/1.2 s selectable; 8 Units selected: 12 ms/36 ms/120 ms/2.4 s selectable.
*3 When expanding the system with 4 or more expansion units, use a power voltage of 20 V or higher.
*4 Expansion by 1 or 2 units: −20 to +55°C -4°F to 131°F; Expansion by 3 to 10 units: -20 to +50°C -4°F to 122°F, Expansion by 11 to 16 units: -20 to +45°C -4°F to 113°F

Data Sheet (PDF) Other Models