 
Self-contained CMOS Laser Sensor
LR-Z series
Connector Cable M8 Straight 10-m PVC OP-73865
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | OP-73865 | |||
| Type | Connector Cable | |||
| Applicable product | FS-N1*C, FS-V30C, PZ-G, M8 connector sensor | |||
| Number included | 1 pcs. | |||
| Cable end | M8 straight - Loose wire | |||
| Length | 10 m 32.81' | |||
| Material | Cable: Polyvinyl chloride (PVC) | |||
| Weight | Approx. 220 g | |||
 
