Self-contained CMOS Laser Sensor

LR-Z series

Catalogs View Catalog

Adjustable bracket for threaded mount type OP-87405

OP-87405 - Adjustable bracket for threaded mount type

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

Specifications

Model

OP-87405

Type

Adjustable bracket for threaded mount type

Applicable product

LR-Z series,PR-G series

Number included

1

Material

Zinc nickel, plating

Weight

100 g

Data Sheet (PDF) Other Models