Self-contained CMOS Laser Sensor

LR-Z series

Catalogs View Catalog

Adjustable bracket mounting screw, 45 mm OP-87406

OP-87406 - Adjustable bracket mounting screw, 45 mm

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

OP-87406

Overview

Thread to fix dedicated adjustable bracket for LR-Z Series.

Applicable product

LR-Z Series

Length

45 mm

Material

Bolt: Steel nickel plating, Nut/washer: Iron nickel plating

Weight

Approx. 70 g

Data Sheet (PDF) Other Models