Self-contained CMOS Laser Sensor

LR-Z series

Catalogs View Catalog

Standard Mounting Bracket OP-87408

OP-87408 - Standard Mounting Bracket

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Specifications

Model

OP-87408

Type

Standard Fittings

Applicable product

LR-Z Series

Material

SUS316L

Note

This is a bracket dedicated for use with the pull-out cable type. Use OP-87409 and OP-87410 when mounting the connector type on another object.

Weight

Approx. 30 g

Data Sheet (PDF) Other Models