 
Self-contained CMOS Laser Sensor
LR-Z series
Connector Cable M8 Straight 2m Chemical-resistant OP-87621
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | OP-87621 | |||
| Type | Chemical resistant connector cable | |||
| Applicable product | PR-G series | |||
| Number included | 1 | |||
| Cable end | M8 straight - Loose wire | |||
| Number of core | 4 | |||
| Length | 2 m 6.56' | |||
| Material | PVC (cable), Nut (SUS316L) | |||
| Weight | Approx. 75 g | |||
 
