Multi-Purpose Digital Laser Sensor
LV-N series
Amplifier, Zero-line, Expansion unit LV-N10
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-N10 | |||
Type | Zero line | |||
Cable/connector | - | |||
Main/Expansion unit | Expansion unit | |||
I/O | Control outputs | None | ||
External input | ||||
Monitor output | ||||
Output selection | LIGHT-ON/DARK-ON (switch-selectable) | |||
Timer function | Timer OFF/OFF-delay timer/ON-delay timer/One-shot timer, | |||
Control outputs | NPN open collector 30 V, Residual voltage 1 V or less (Output current: 10 mA or less) / 2 V or less (Output current: 10 to 100 mA) | |||
Response time | 80 µs (HIGH SPEED)/250 µs (FINE)/500 µs (TURBO)/1 ms (SUPER)/4 ms (ULTRA)/16 ms (MEGA) *1 | |||
Monitor output | - | |||
External input | Input time 2 ms (ON)/20 ms (OFF) or more*2 | |||
Number of interference | Connected to other than LV-S31: 0 for HIGH SPEED; 2 for FINE/TURBO/SUPER; 4 for ULTRA/MEGA, | |||
Case size | H 32.6 mm 1.28" × W 9.8 mm 0.39" × L 78.7 mm 3.1" | |||
Unit expansion | Up to 17 units can be connected in total (two-output type is treated as two units) | |||
Protection circuit | Reverse polarity protection, Over-current protection, Surge absorber | |||
Rating | Power voltage | 24 VDC (operating voltage 10 to 30 VDC (with ripple)), Ripple (P-P) 10 % or less, Class 2 or LPS*4*5 | ||
Power | Normal: 830 mW or less (at 30 V. 30 mA at 24 V, 56 mA or less at 12 V)*6 | |||
Environmental resistance | Ambient temperature | -20 to +55 °C -4 to 131 °F (No freezing)*8 | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 500 m/s2, 3 times in each of the X, Y, and Z directions | |||
Material | Cable | PVC | ||
Case | Main unit and cover material: Polycarbonate | |||
Weight | Approx. 20 g | |||
*1 80 µs cannot be selected when the LV-S31/S62/S63 is connected | ||||