Multi-Purpose Digital Laser Sensor
LV-N series
Sensor head, Spot Reflective, Straight-beam coaxial LV-NH35
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-NH35 | |||
Type | Straight-beam coaxial | |||
FDA (CDRH) Part 1040.10 | Class 1 Laser Product | |||
IEC 60825-1 | ||||
Light source | Visible red semiconductor laser, Wavelength: 660 nm | |||
Detecting | MEGA | 750 mm 29.53" | ||
ULTRA | 600 mm 23.62" | |||
SUPER | 450 mm 17.72" | |||
TURBO | 300 mm 11.81" | |||
FINE | 150 mm 5.91" | |||
HSP | 100 mm 3.94" | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Case | Glass reinforced plastic | ||
Lens cover | Norbornene plastic | |||
Weight | Approx. 65 g | |||