Multi-Purpose Digital Laser Sensor
LV-N series
Sensor head, Diffuse-reflective model, Area type Definite-reflective LV-NH47
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-NH47 | |||
Type | Definite-reflective | |||
FDA (CDRH) Part 1040.10 | Class 1 | |||
IEC 60825-1 | ||||
Light source | Visible semiconductor laser, Wavelength: 660 nm | |||
Detecting | MEGA | 55 to 85 mm 2.17" to 3.35" | ||
ULTRA | ||||
SUPER | ||||
TURBO | ||||
FINE | ||||
HSP | ||||
Environmental resistance | Ambient temperature | -10 to +55°C 14°F to 131°F (No freezing) | ||
Relative humidity | 35 to 85% RH (No condensation) | |||
Material | Case | Glass-reinforced plastic | ||
Lens cover | Transmitter: Glass | |||
Weight | Approx. 70 g 2.47 oz | |||