Digital Laser Sensor
LV series
Recommended Replaceable Products: Sensor head, Spot Reflective, Straight-beam coaxial - LV-NH35
Contact Us: 1-888-539-3623 Inquiry form
Reflective Sensor Head, Spot Type, Co-axial Structure LV-H35
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-H35 | |||
Type | Straight-beam coaxial | |||
FDA (CDRH) Part 1040.10 | Class II | |||
Light source | Visible red semiconductor laser | |||
Wavelength | 660 nm | |||
Detecting distance | FINE | 150 mm 5.91" | ||
TURBO | 300 mm 11.81" | |||
SUPER | 600 mm 23.62" | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Case | Glass reinforced plastic *1 | ||
Lens cover | Transparent plastic | |||
Weight | Approx. 45 g | |||
*1 Norbornene plastic or acrylic | ||||