Digital Laser Sensor
LV series
Reflective Sensor Head, Spot Type, IP67 LV-H35F
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-H35F*1 | |||
Type | Straight-beam coaxial | |||
FDA (CDRH) Part 1040.10 | Class II | |||
Light source | Visible red semiconductor laser | |||
Wavelength | 660 nm | |||
Detecting distance | FINE | 100 mm 3.94" | ||
TURBO | 200 mm 7.87" | |||
SUPER | 450 mm 17.72" | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Case | Fluoroplastic (PFA) | ||
O-ring | Fluororubber | |||
Lens cover | Glass | |||
Weight | Approx. 80 g | |||
*1 The cable minimum bend radius is 25 mm 0.98". | ||||