Digital Laser Sensor
LV series
Recommended Replaceable Products: Multi-Purpose Digital Laser Sensor - LV-N series
Contact Us: 1-888-539-3623 Inquiry form
Reflective Sensor Head, Area Type, Long-distance LV-H41
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-H41 | |||
Type | Long-distance area | |||
FDA (CDRH) Part 1040.10 | Class I | |||
Light source | Invisible infrared semiconductor laser | |||
Wavelength | 785 nm | |||
Detecting distance | FINE | 250 mm 9.84" | ||
TURBO | 500 mm 19.69" | |||
SUPER | 1000 mm 39.37" | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | ||
Material | Case | Glass reinforced plastic | ||
Lens cover | Polyarylate | |||
Weight | Approx. 45 g | |||