Digital Laser Sensor
LV series
Recommended Replaceable Products: Sensor head, Diffuse-reflective model, Area type Definite-reflective - LV-NH47
Contact Us: 1-888-539-3623 Inquiry form
Reflective Sensor Head, Area Type, Area Limited LV-H47
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-H47 | |||
Type | Area definite reflective | |||
FDA (CDRH) Part 1040.10 | Class II | |||
Light source | Visible red semiconductor laser | |||
Wavelength | 660 nm | |||
Detecting distance | FINE | 55 to 85 mm 2.17" to 3.35" | ||
TURBO | ||||
SUPER | ||||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Case | Glass reinforced plastic | ||
Lens cover | Glass *1 | |||
Weight | Approx. 45 g | |||
*1 The LV-H47 and the LV-H42 receivers are polyarylate. | ||||