Digital Laser Sensor
LV series
retro-reflective Sensor Head, Spot Type, IP67 LV-H62F
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-H62F*1 | |||
Type | Retro-reflective | |||
FDA (CDRH) Part 1040.10 | Class II | |||
Light source | Visible red semiconductor laser | |||
Wavelength | 660 nm | |||
Detecting distance | FINE | 1.5 m 4.9' | ||
TURBO | 3.5 m 3.5' | |||
SUPER | 5 m 16.4' | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Case | Fluoroplastic (PFA) | ||
O-ring | Fluororubber | |||
Lens cover | Glass | |||
Weight | Approx. 100 g | |||
*1 The cable minimum bend radius is 25 mm 0.98". | ||||