Laser Photoelectric Sensors
LZ series
Recommended Replaceable Products: Sensor head, Spot Reflective, Ultra-small beam spot - LV-NH37
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head LZ-153
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LZ-153 | |||
DetectingdistanceTransmitter lens: Norbornene plasticReceiver lens cover: Polyarylate | 40 to 60 mm 1.57" to 2.36" (spot diameter: 1 mm ø0.04" or less) | |||
Light source | Semiconductor laser | |||
Detectable object | Opaque material, translucent material, transparent material | |||
Minimum detectable object | Copper wire with a diameter of 0.01 mm | |||
Minimum beam spot diameter | 0.05 mm | |||
Repetition accuracy | ±0.02 mm 0.0008" | |||
Laser output | 0.18mW or less | |||
Vertical hysteresis distance | 15% of the detecting distance | |||
Environmental resistance | Ambient light | Fluorescent lamp: 3,000 lux or less, Sunlight: 5,000 lux or less | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 35 to 85 % RH | |||
Material | Aluminum die-cast (Case) | |||
Weight | Approx. 70 g (including 2-m 6.6' cable) | |||