Network Communication Module
NQ series
Specs Network Communication Module NQ series
IO-Link Master Module
|
Model |
NQ-MP8L |
NQ-EP4L |
NQ-EC8L |
|||
|
Image |
|
|
|
|||
|
Network Specifications |
Compatible Networks |
EtherNet/IP™, PROFINET, Modbus/TCP |
EtherNet/IP™, Modbus/TCP |
EtherCAT® |
||
|
Communication Speed |
10 Mbps/100 Mbps |
100 Mbps |
||||
|
Connector |
M12 4-pin female D-code |
M8 4-pin female A-code |
M12 4-pin female D-code |
|||
|
Power Supply Specifications |
Connector Type |
Power supply port IN: M12 5-pin male L-code |
Power supply port IN: M8 4-pin male A-code |
Power supply port IN: M12 5-pin male L-code |
||
|
Power Voltage |
18 to 30 VDC |
|||||
|
Allowable Current |
V1 and V2: max. 9 A each |
V1 and V2: max. 4 A each |
V1 and V2: max. 9 A each |
|||
|
Current Consumption |
V1: max. 180 mA |
V1: max. 110 mA |
V1: max. 180 mA |
|||
|
Sensor Connection Specifications |
Connector Type |
M12 5-pin female A-code |
||||
|
V1 Power Supply Capacity |
Ports 1 and 5: Each port max. 4 A, with short-circuit protection |
- |
Ports 1 and 5: Each port max. 4 A, with short-circuit protection |
|||
|
V2 Power Supply Capacity |
Ports 5 and 6: Each port max. 4 A, with short-circuit protection |
Ports 1 to 4: 4 A in total |
Ports 5 and 6: Each port max. 4 A, with short-circuit protection |
|||
|
IO-Link Specifications |
Number of Connectable Devices |
8 |
4 |
8 |
||
|
Compliant Standards |
Ver1.1 |
|||||
|
Transmission Speed |
COM1: 4.8 kbps |
|||||
|
Port type |
Ports 1 to 4: Class A |
Ports 1 to 4: Class A*1 |
Ports 1 to 4: Class A |
|||
|
Process Data Size |
Input: Max. 32 bytes/Output: Max. 32 bytes |
|||||
|
Digital Input (DI) Specifications |
Number of Inputs |
Max. 12 (when using DI mode) |
Max. 8 (when using DI mode) |
Max. 12 (when using DI mode) |
||
|
Input Type |
PNP |
|||||
|
ON Voltage/ON Current |
11 V or higher/2 mA or higher |
|||||
|
OFF Voltage/OFF Current |
Less than 5 V/less than 1.5 mA |
|||||
|
Input Current |
Pin 2: approx. 7 mA, Pin 4: approx. 12 mA |
|||||
|
Digital Output (DO) Specifications |
Number of Outputs |
Max. 4 |
||||
|
Output Type |
PNP |
|||||
|
Maximum Load Current |
Each port max. 2 A |
Each port max. 0.5 A |
Each port max. 2 A |
|||
|
Short-Circuit Protection Circuit |
Yes |
|||||
|
Leakage Current |
0.1 mA or lower |
|||||
|
Residual Voltage |
1 V or lower |
|||||
|
Environmental resistance |
Enclosure rating |
IP65/IP67/IP69K |
||||
|
Ambient temperature |
-40°C to +70°C -40°F to +158°F (no freezing) |
|||||
|
Vibration resistance |
5 to 150 Hz/20 G/10 sweeps each in X, Y, and Z axes |
|||||
|
Shock resistance |
15 G/11 ms/3 times each in X, Y, and Z axes |
|||||
|
Case Material |
Housing: PA6-GF30 |
Housing: PA6-GF30 |
Housing: PA6-GF30 |
|||
|
Weight |
Approx. 530 g 18.69 oz |
Approx. 190 g 6.70 oz |
Approx. 530 g 18.69 oz |
|||
|
*1 When using Class B, V1 and V2 each require a power supply. |
||||||
Temperature/Analog Input Module
|
Model |
NQ-EP4A |
|||
|
Image |
|
|||
|
Network Specifications |
Compatible Networks |
EtherNet/IP™, Modbus/TCP |
||
|
Communication Speed |
10 Mbps/100 Mbps |
|||
|
Connector |
M8 4-pin female A-code |
|||
|
Power Supply Specifications |
Connector Type |
Power supply port IN: M8 4-pin male A-code |
||
|
Power Voltage |
18 to 30 VDC |
|||
|
Allowable Current |
V1 and V2: max. 4 A each |
|||
|
Current Consumption |
Max. 240 mA |
|||
|
Input Specifications |
Connector Type |
M12 5-pin female A-code |
||
|
Number of Inputs |
4 |
|||
|
Input Types |
Voltage/current/resistance thermometer (RTD)/thermocouple |
|||
|
Resolution |
16 bit |
|||
|
V1 Power Supply Capacity |
Ports 1 to 4: 1 A in total, with short-circuit protection |
|||
|
Voltage Input Specifications |
Input Range |
Differential/single end |
||
|
Input Filters |
4 stages |
|||
|
Absolute Maximum Input |
11.85 V |
|||
|
Input Resistance |
100 kΩ or above |
|||
|
Conversion Speed |
4 ms or less |
|||
|
Conversion Precision (at 25°C 77°F) |
0.1% of F.S. or lower |
|||
|
Conversion Precision (at -40 to +70°C -40°F to +158°F) |
0.75% of F.S. or lower |
|||
|
Current Input Specifications |
Input Range |
Differential/single end |
||
|
Input Filters |
4 stages |
|||
|
Absolute Maximum Input |
23 mA |
|||
|
Input Resistance |
50 Ω or lower |
|||
|
Conversion Speed |
4 ms or less |
|||
|
Conversion Precision (at 25°C 77°F) |
0.1% of F.S. or lower |
|||
|
Conversion Precision (at -40 to +70°C -40°F to +158°F) |
0.75% of F.S. or lower |
|||
|
Resistance Thermometer (RTD) Input Specifications |
Input Range |
Pt100/Pt200/Pt500/Pt1000/Ni100/Ni200 |
||
|
Connection Type |
2 wires/3 wires/4 wires |
|||
|
Input Filters |
4 stages |
|||
|
Conversion Speed |
400 ms or lower |
|||
|
Conversion Precision (Typical Example) (at 25°C 77°F) |
Pt100: 0.2% of F.S. or lower (2 wires, -200°C to 850°C -328°F to 1562°F), |
|||
|
Conversion Precision (Typical Example) (at -40 to +70°C -40°F to +158°F) |
Pt100: 0.85% of F.S. or lower (2 wires, -200°C to 850°C -328°F to 1562°F), |
|||
|
Thermocouple Input Specifications |
Input Range |
K: -270 to 1370°C -454 to 2498°F / B: 100 to 1820°C 212 to 3308°F / E: -270 to 1000°C -454 to 1832°F / J: -210 to 1200°C -346 to 2192°F |
||
|
Input Filters |
4 stages |
|||
|
Conversion Speed |
400 ms or lower |
|||
|
Conversion Precision (Typical Example) (at 25°C 77°F) |
K thermocouple: 0.7% of F.S. or lower (-200°C to 1370°C -328°F to 2498°F) |
|||
|
Conversion Precision (Typical Example) (at -40 to +70°C -40°F to +158°F) |
K thermocouple: 1.35% of F.S. or lower (-200°C to 1370°C -328°F to 2498°F) |
|||
|
Environmental resistance |
Enclosure rating |
IP65/IP67/IP69K |
||
|
Ambient temperature |
-40°C to +70°C -40°F to +158°F (no freezing) |
|||
|
Vibration resistance |
5 to 150 Hz/20 G/10 sweeps each in X, Y, and Z axes |
|||
|
Shock resistance |
15 G/11 ms/3 times each in X, Y, and Z axes |
|||
|
Case Material |
Housing: PA6-GF30 |
|||
|
Weight |
Approx. 190 g 6.70 oz |
|||
I/O Module
|
Model |
NQ-IL8P |
|||
|
Image |
|
|||
|
Network Specifications |
Compatible Networks |
IO-Link |
||
|
Connector |
M12 5-pin male A-code |
|||
|
Compatible Standards |
Ver1.1 |
|||
|
Communication Speed |
COM2: 38.4 kbps |
|||
|
Minimum Cycle Time |
3.2 ms |
|||
|
Power Supply Specifications |
Power Voltage |
20.4 to 28.8 VDC |
||
|
Allowable Current |
4 A in total |
|||
|
Power Consumption |
3.5 W or lower (145 mA or lower at 24 V) |
|||
|
Sensor Connection Specifications |
Connector Type |
M12 5-pin female A-code |
||
|
Power Supply Capacity |
Ports 1 to 8:Each port max. 120 mA, with short-circuit protection |
|||
|
Digital Input (DI) Specifications |
Number of Inputs |
Max. 16 |
||
|
Input Type |
PNP |
|||
|
ON Voltage/ON Current |
11 V or higher/2 mA or higher |
|||
|
OFF Voltage/OFF Current |
Less than 5 V/less than 1.5 mA |
|||
|
Input Current |
Approx. 7 mA |
|||
|
Digital Output (DO) Specifications |
Number of Outputs |
Max. 16 |
||
|
Output Type |
PNP |
|||
|
Maximum Load Current |
Each port max. 0.5 A |
|||
|
Short-Circuit Protection Circuit |
Yes |
|||
|
Leakage Current |
0.1 mA or lower |
|||
|
Residual Voltage |
1 V or lower |
|||
|
Environmental resistance |
Enclosure rating |
P65/IP67/IP69K |
||
|
Ambient temperature |
−40°C to +70°C -40°F to +158°F |
|||
|
Vibration resistance |
5 to 150 Hz/20 G/10 sweeps each in X, Y, and Z axes |
|||
|
Shock resistance |
15 G/11 ms/3 times each in X, Y, and Z axes |
|||
|
Case Material |
Housing: PA6-GF30 |
|||
|
Weight |
Approx. 210 g 7.40 oz |
|||