RGB Digital Fiberoptic Sensors
CZ-V20 series
Reflective Sensor Head with Shine Cancellation, Small Spot CZ-H37S
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CZ-H37S | |||
Type | Luster-cancel, small beam spot | |||
Detecting area | 11 to 20 mm 0.43" to 0.79" | |||
Smallest spot diameter | 1 mm 0.04"dia. at reference | |||
Light source | Red LED (665 nm)/Green LED (520 nm)/Blue LED (465 nm) | |||
Minimum bend radius of fi ber | 15 mm 0.59" | |||
Environmental resistance | Enclosure rating | IP40 | ||
Ambient light | Incandescent lamp: 10,000 lux max., Sunlight: 20,000 lux max. | |||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Housing:Triacetate, Polyarylate (Metal section: TYPE 304 stainless steel) , Lens cover:Fiberglass reinforced plastic | |||
Weight | Approx. 45 g |