RGB Digital Fiberoptic Sensors
CZ-V20 series
Reflective Sensor Head, Phosphor Detection Type CZ-H52
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CZ-H52 | |||
Type | Fluorescence detection UV | |||
Detecting area | 25 to 55 mm 0.98" to 2.17" | |||
Smallest spot diameter | Approx. 10 mm 0.39 dia. at reference distance of 25 mm 0.98"" | |||
Light source | UV (ultraviolet) LED (375 nm) *1 | |||
Minimum bend radius of fi ber | ― | |||
Receivable wavelength (Receiver) | 425 to 550 nm | |||
Environmental resistance | Enclosure rating | IP40 | ||
Ambient light | Incandescent lamp: 10,000 lux max., Sunlight: 20,000 lux max. | |||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Housing:Fiberglass reinforced plastic , Lens cover:Glass | |||
Weight | Approx. 40 g | |||
*1 The CZ-H52 emits ultraviolet light from the transmitter. Do not directly look at the light | ||||