RGB Digital Fiberoptic Sensors
CZ series
Reflective Sensor Head, Spot Type, Compact, Side View CZ-11
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CZ-11 | |||
Type | Reflective (Small size, side-view | |||
Detecting area | 3 to 15 mm0.12" to 0.59" | |||
Smallest spot diameter | 0.9 to 1.5 mm dia.0.04" to 0.06" | |||
Allowable bending radius | R25 mm R0.98" | |||
Cable length | 1 m 3.3' (Fiber:free-cut) 6.6' | |||
Environmental resistance | Enclosure rating | IP40 | ||
Ambient temperature | -40 to +70 °C -40 to 158 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Fiber: Plastic (Polyethylene sheathed) | |||
Case material | Lens case: Aluminium, Fibre case: Stainless steel | |||
Weight | Approx. 13 g | |||