NEW

A Photoelectric Sensor that
Detects any Change in Appearance

Self-Contained Full-Spectrum Sensor
LR-W Series

Download Catalog

  • Color Sensing Technology - Difficult Apps Made Easy

    • Product Differentiation

      • Product differentiation based on appearance

      • Product treatment/coating verification

    • Color Verification

      • Confirming proper color shade

      • Differentiating very similar colors

  • New Standard - A Photoelectric Sensor for Every Application

    • Presence and Absence

      • Product differentiation based on appearance

      • Rounded target detection on a moving conveyor

    • Registration Marks

      • Registration mark detection on film

      • Registration mark detection on a rounded surface

  • Flexible Range - Stable Detection Even at Long Distances

    With an impressive 500 mm 19.69" range, the LR-W is able to solve applications that were once considered out of reach. The LR-W also features an easy to adjust spot that can be widened or focused to provide the best detection based on the target.

    Adjustable Spot

  • High Environmental Resistance

    Durability and water resistance are important features for a photoelectric sensor. LR-W Series is zinc die cast and does not require a protective cover. This series is also water resistant with an IP65/IP67 rating.

    • Washdown Resistant
    • Dust and Dirt Resistant

For details, see the catalog.

RECOMMENDED ITEMS

LR-W Series Self-Contained Full-Spectrum Sensor Catalog

LR-W Series Self-Contained Full-Spectrum Sensor Catalog

  • [File type]PDF:6.69MB
Want more than the catalog? (optional)

Sign In

If you do not have an account, please create one now. You will only need to do this once.

KEYENCE Site Registration

Create an account now for unlimited instant access to all KEYENCE site resources in the future.

  • * required
Newsletter