Self-Contained Full-Spectrum Sensor

LR-W series

Luster canceling attachment LR-WA1

LR-WA1 - Luster canceling attachment

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

Specifications

Model

LR-WA1*1*2

Type

Luster canceling attachment

Applicable product

LR-W500(C)

Material

SUS304, PMMA, etc.

Weight

Approx. 5 g

*1 When using LR-WA1, detecting range may decrease on targets with low reflectance.
Perform sufficient checks in the actual installation environment.
*2 When using the LR-WA1, the enclosure rating (IP65/IP67) is not met.

Data Sheet (PDF) Other Models