Self-contained CMOS Laser Sensor
LR-Z series
Specs Self-contained CMOS Laser Sensor LR-Z series
Bipolar output: M12 connector 4-pin
|
Model |
LR-ZH490CB*1 |
LR-ZB240CB |
LR-ZB90CB |
|||
|
Image |
|
|
|
|||
|
Type |
U.C.D. Function |
Distance based laser sensor |
||||
|
Appearance |
M18 Threaded mount |
|||||
|
Output |
NPN/PNP selectable |
Bipolar (NPN+PNP) |
||||
|
Cable connection |
M12 connector, 4-pin |
|||||
|
Detectable distance |
25 to 490 mm 0.98" to 19.29" (465 to 0)*2 |
25 to 240 mm 0.98" to 9.45" (215 to 0)*2 |
25 to 90 mm 0.98" to 3.54" (650 to 0)*2 |
|||
|
Standard detectable deviation |
25 to 170 mm 0.98" to 6.69": 9 mm 0.35" |
25 to 170 mm 0.98" to 6.69": 9 mm 0.35" |
25 to 40 mm 0.98" to 1.57": 1.5 mm 0.06" |
|||
|
Display resolution |
1 to 5 (1 to 5 mm 0.04" to 0.20") |
1 to 3 (1 to 3 mm 0.04" to 0.12") |
2 (0.2 mm 0.01") |
|||
|
Spot size |
Approx. ø3 mm ø0.12" |
Approx. 2.4 × 1.2 mm 0.09" × 0.05" at 240 mm 9.45" |
Approx. 2 × 1 mm 0.08" × 0.04" at 90 mm 3.54" |
|||
|
Response time |
1.5 ms / 10 ms / 50 ms selectable |
|||||
|
Light source |
Type |
Red laser (660 nm) |
||||
|
Laser class |
Class 2 laser product (IEC60825-1) |
Class 1 laser product |
||||
|
Function |
Indicator |
3-digit 7-segment display (white), |
3-digit 7-segment display (red), |
|||
|
Timer |
OFF/ON delay/OFF delay/One-shot |
|||||
|
Specifications |
Power voltage |
10 to 30 VDC, including 10% ripple (P-P), Class 2 or LPS |
||||
|
Power consumption |
450 mW or less (18 mA or less at 24 V, 34 mA or less at 12 V) |
|||||
|
Control output |
NPN open collector/PNP Open collector selectable, |
NPN+PNP Open collector, |
||||
|
Protection circuit |
Protection against reverse power connection, output overcurrent, output surge, reverse output connection |
|||||
|
Output operation |
Light-ON / Dark-ON selectable |
|||||
|
External input |
Input time calibration: 35 ms or more ON, 35 ms or more OFF |
None |
||||
|
Environmental resistance |
Enclosure rating |
IP68 (IEC60529), IP69K (DIN40050-9), NEMA 4X, 6P, 13 (NEMA250), ECOLAB*3, Diversey*3 |
||||
|
Insulation resistance |
20 MΩ or more (500 VDC) |
|||||
|
Ambient light |
Incandescent lamp: 10,000 lux or less |
Incandescent lamp: 2,000 lux or less |
Incandescent lamp: 4,000 lux or less |
|||
|
Ambient temperature |
-10 to +50 °C 14 to 122 °F (No freezing) |
-10 to +50 °C 14 to 122 °F |
||||
|
Relative humidity |
35 to 85 % RH (No condensation) |
|||||
|
Storage temperature |
-25 to +75 °C -13 to 167 °F (No freezing) |
|||||
|
Withstand voltage |
1,000 VAC, 50/60 Hz, 1 min |
|||||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||||
|
Shock resistance |
1,000 m/s2, 6 times in each of the X, Y, and Z directions |
|||||
|
Material |
Case: SUS316L, Display: PES, Lens cover: PMMA with scratch-resistant coating, |
|||||
|
Accompanying items |
Instruction Manual, |
Instruction Manual, |
||||
|
Weight |
Approx. 75 g |
|||||
|
*1 IO-Link specification v.1.1/COM2 (38.4 kbps) is supported. (LR-ZH490CB : Only when PNP output is selected.) You can download a setup file from the KEYENCE website. If using the product in an environment in which downloading files over the internet is not possible, contact your nearest KEYENCE office. |
||||||
NPN output: 2 m cable
|
Model |
LR-ZH500N |
LR-ZB250AN |
LR-ZB100N |
|||
|
Image |
|
|
|
|||
|
Type |
U.C.D. Function |
Distance based laser sensor |
||||
|
Appearance |
Rectangular |
|||||
|
Output |
NPN |
|||||
|
Cable connection |
2 m cable |
|||||
|
Detectable distance |
35 to 500 mm 1.38" to 19.69"(465 to 0)*1 |
35 to 250 mm 1.38" to 9.84" (215 to 0)*1 |
35 to 100 mm 1.38" to 3.94" (650 to 0)*1 |
|||
|
Standard detectable deviation |
35 to 180 mm 1.38" to 7.09": 9 mm 0.35" |
35 to 180 mm 1.38" to 7.09": 9 mm 0.35" |
35 to 50 mm 1.38" to 1.97": 1.5 mm 0.06" |
|||
|
Display resolution |
1 to 5 (1 to 5 mm 0.04" to 0.20") |
1 to 3 (1 to 3 mm 0.04" to 0.12") |
2 (0.2 mm 0.008") |
|||
|
Spot size |
Approx. ø3 mm ø0.12" |
Approx. 2.4 × 1.2 mm 0.09" × 0.05" at 250 mm 9.84" |
Approx. 2 × 1 mm 0.08" × 0.04" at 100 mm 3.94" |
|||
|
Response time |
1.5 ms / 10 ms / 50 ms selectable |
|||||
|
Light source |
Type |
Red laser (660 nm) |
||||
|
Laser class |
Class 2 laser product (IEC60825-1) |
Class 1 laser product |
||||
|
Function |
Indicator |
3-digit 7-segment display (white), |
3-digit 7-segment display (red), |
|||
|
Timer |
OFF/ON delay/OFF delay/One-shot |
|||||
|
Specifications |
Power voltage |
10 to 30 VDC, including 10% ripple (P-P), Class 2 or LPS |
||||
|
Power consumption |
450 mW or less (18 mA or less at 24 V, 34 mA or less at 12 V) |
|||||
|
Control output |
NPN Open collector, |
|||||
|
Protection circuit |
Protection against reverse power connection, output overcurrent, output surge, reverse output connection |
|||||
|
Output operation |
Light-ON / Dark-ON selectable |
|||||
|
External input |
Input time calibration: 35 ms or more ON, 35 ms or more OFF |
|||||
|
Environmental resistance |
Enclosure rating |
IP68 (IEC60529), IP69K (DIN40050-9), NEMA 4X, 6P, 13 (NEMA250), ECOLAB*2, Diversey*2 |
||||
|
Insulation resistance |
20 MΩ or more (500 VDC) |
|||||
|
Ambient light |
Incandescent lamp: 10,000 lux or less |
Incandescent lamp: 2,000 lux or less |
Incandescent lamp: 4,000 lux or less |
|||
|
Ambient temperature |
-10 to +50 °C 14 to 122 °F (No freezing) |
|||||
|
Relative humidity |
35 to 85 % RH (No condensation) |
|||||
|
Storage temperature |
-25 to +75 °C -13 to 167 °F (No freezing) |
|||||
|
Withstand voltage |
1,000 VAC, 50/60 Hz, 1 min |
|||||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||||
|
Shock resistance |
1,000 m/s2, 6 times in each of the X, Y, and Z directions |
|||||
|
Material |
Case: SUS316L, Display: PES, Lens cover: PMMA with scratch-resistant coating, |
|||||
|
Accompanying items |
Instruction Manual, |
Instruction Manual, |
||||
|
Weight |
Approx. 110 g (Including cable) |
|||||
|
*1 Display readings can be used as a guide for the detecting distance. When the setting value is tuned, the readout shifts. When the value exceeds "-99", "-FF" is displayed. |
||||||
NPN output: M8 connector 4-pin
|
Model |
LR-ZH500CN |
LR-ZB250CN |
LR-ZB100CN |
|||
|
Image |
|
|
|
|||
|
Type |
U.C.D. Function |
Distance based laser sensor |
||||
|
Appearance |
Rectangular |
|||||
|
Output |
NPN |
|||||
|
Cable connection |
M8 connector, 4-pin |
|||||
|
Detectable distance |
35 to 500 mm 1.38" to 19.69"(465 to 0)*1 |
35 to 250 mm 1.38" to 9.84" (215 to 0)*1 |
35 to 100 mm 1.38" to 3.94" (650 to 0)*1 |
|||
|
Standard detectable deviation |
35 to 180 mm 1.38" to 7.09": 9 mm 0.35" |
35 to 180 mm 1.38" to 7.09": 9 mm 0.35" |
35 to 50 mm 1.38" to 1.97": 1.5 mm 0.06" |
|||
|
Display resolution |
1 to 5 (1 to 5 mm 0.04" to 0.20") |
1 to 3 (1 to 3 mm 0.04" to 0.12") |
2 (0.2 mm 0.008") |
|||
|
Spot size |
Approx. ø3 mm ø0.12" |
Approx. 2.4 × 1.2 mm 0.09" × 0.05" at 250 mm 9.84" |
Approx. 2 × 1 mm 0.08" × 0.04" at 100 mm 3.94" |
|||
|
Response time |
1.5 ms / 10 ms / 50 ms selectable |
|||||
|
Light source |
Type |
Red laser (660 nm) |
||||
|
Laser class |
Class 2 laser product (IEC60825-1) |
Class 1 laser product |
||||
|
Function |
Indicator |
3-digit 7-segment display (white), |
3-digit 7-segment display (red), |
|||
|
Timer |
OFF/ON delay/OFF delay/One-shot |
|||||
|
Specifications |
Power voltage |
10 to 30 VDC, including 10% ripple (P-P), Class 2 or LPS |
||||
|
Power consumption |
450 mW or less (18 mA or less at 24 V, 34 mA or less at 12 V) |
|||||
|
Control output |
NPN Open collector, |
|||||
|
Protection circuit |
Protection against reverse power connection, output overcurrent, output surge, reverse output connection |
|||||
|
Output operation |
Light-ON / Dark-ON selectable |
|||||
|
External input |
Input time calibration: 35 ms or more ON, 35 ms or more OFF |
|||||
|
Environmental resistance |
Enclosure rating |
IP68 (IEC60529), IP69K (DIN40050-9), NEMA 4X, 6P, 13 (NEMA250), ECOLAB*2, Diversey*2 |
||||
|
Insulation resistance |
20 MΩ or more (500 VDC) |
|||||
|
Ambient light |
Incandescent lamp: 10,000 lux or less |
Incandescent lamp: 2,000 lux or less |
Incandescent lamp: 4,000 lux or less |
|||
|
Ambient temperature |
-10 to +50 °C 14 to 122 °F (No freezing) |
|||||
|
Relative humidity |
35 to 85 % RH (No condensation) |
|||||
|
Storage temperature |
-25 to +75 °C -13 to 167 °F (No freezing) |
|||||
|
Withstand voltage |
1,000 VAC, 50/60 Hz, 1 min |
|||||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||||
|
Shock resistance |
1,000 m/s2, 6 times in each of the X, Y, and Z directions |
|||||
|
Material |
Case: SUS316L, Display: PES, Lens cover: PMMA with scratch-resistant coating, |
|||||
|
Accompanying items |
Instruction Manual, |
Instruction Manual, |
||||
|
Weight |
Approx. 55 g |
|||||
|
*1 Display readings can be used as a guide for the detecting distance. When the setting value is tuned, the readout shifts. When the value exceeds "-99", "-FF" is displayed. |
||||||
PNP output: 2 m cable
|
Model |
LR-ZH500P*1 |
LR-ZB250AP |
LR-ZB100P |
|||
|
Image |
|
|
|
|||
|
Type |
U.C.D. Function |
Distance based laser sensor |
||||
|
Appearance |
Rectangular |
|||||
|
Output |
PNP |
|||||
|
Cable connection |
2 m cable |
|||||
|
Detectable distance |
35 to 500 mm 1.38" to 19.69"(465 to 0)*2 |
35 to 250 mm 1.38" to 9.84" (215 to 0)*2 |
35 to 100 mm 1.38" to 3.94" (650 to 0)*2 |
|||
|
Standard detectable deviation |
35 to 180 mm 1.38" to 7.09": 9 mm 0.35" |
35 to 180 mm 1.38" to 7.09": 9 mm 0.35" |
35 to 50 mm 1.38" to 1.97": 1.5 mm 0.06" |
|||
|
Display resolution |
1 to 5 (1 to 5 mm 0.04" to 0.20") |
1 to 3 (1 to 3 mm 0.04" to 0.12") |
2 (0.2 mm 0.008") |
|||
|
Spot size |
Approx. ø3 mm ø0.12" |
Approx. 2.4 × 1.2 mm 0.09" × 0.05" at 250 mm 9.84" |
Approx. 2 × 1 mm 0.08" × 0.04" at 100 mm 3.94" |
|||
|
Response time |
1.5 ms / 10 ms / 50 ms selectable |
|||||
|
Light source |
Type |
Red laser (660 nm) |
||||
|
Laser class |
Class 2 laser product (IEC60825-1) |
Class 1 laser product |
||||
|
Function |
Indicator |
3-digit 7-segment display (white), |
3-digit 7-segment display (red), |
|||
|
Timer |
OFF/ON delay/OFF delay/One-shot |
|||||
|
Specifications |
Power voltage |
10 to 30 VDC, including 10% ripple (P-P), Class 2 or LPS |
||||
|
Power consumption |
450 mW or less (18 mA or less at 24 V, 34 mA or less at 12 V) |
|||||
|
Control output |
PNP Open collector, |
|||||
|
Protection circuit |
Protection against reverse power connection, output overcurrent, output surge, reverse output connection |
|||||
|
Output operation |
Light-ON / Dark-ON selectable |
|||||
|
External input |
Input time calibration: 35 ms or more ON, 35 ms or more OFF |
|||||
|
Environmental resistance |
Enclosure rating |
IP68 (IEC60529), IP69K (DIN40050-9), NEMA 4X, 6P, 13 (NEMA250), ECOLAB*3, Diversey*3 |
||||
|
Insulation resistance |
20 MΩ or more (500 VDC) |
|||||
|
Ambient light |
Incandescent lamp: 10,000 lux or less |
Incandescent lamp: 2,000 lux or less |
Incandescent lamp: 4,000 lux or less |
|||
|
Ambient temperature |
-10 to +50 °C 14 to 122 °F (No freezing) |
|||||
|
Relative humidity |
35 to 85 % RH (No condensation) |
|||||
|
Storage temperature |
-25 to +75 °C -13 to 167 °F (No freezing) |
|||||
|
Withstand voltage |
1,000 VAC, 50/60 Hz, 1 min |
|||||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||||
|
Shock resistance |
1,000 m/s2, 6 times in each of the X, Y, and Z directions |
|||||
|
Material |
Case: SUS316L, Display: PES, Lens cover: PMMA with scratch-resistant coating, |
|||||
|
Accompanying items |
Instruction Manual, |
Instruction Manual, |
||||
|
Weight |
Approx. 110 g (Including cable) |
|||||
|
*1 IO-Link specification v.1.1/COM2 (38.4 kbps) is supported. You can download a setup file from the KEYENCE website. If using the product in an environment in which downloading files over the internet is not possible, contact your nearest KEYENCE office. |
||||||
PNP output: M8 connector 4-pin
|
Model |
LR-ZH500CP*1 |
LR-ZB250CP |
LR-ZB100CP |
|||
|
Image |
|
|
|
|||
|
Type |
U.C.D. Function |
Distance based laser sensor |
||||
|
Appearance |
Rectangular |
|||||
|
Output |
PNP |
|||||
|
Cable connection |
M8 connector, 4-pin |
|||||
|
Detectable distance |
35 to 500 mm 1.38" to 19.69"(465 to 0)*2 |
35 to 250 mm 1.38" to 9.84" (215 to 0)*2 |
35 to 100 mm 1.38" to 3.94" (650 to 0)*2 |
|||
|
Standard detectable deviation |
35 to 180 mm 1.38" to 7.09": 9 mm 0.35" |
35 to 180 mm 1.38" to 7.09": 9 mm 0.35" |
35 to 50 mm 1.38" to 1.97": 1.5 mm 0.06" |
|||
|
Display resolution |
1 to 5 (1 to 5 mm 0.04" to 0.20") |
1 to 3 (1 to 3 mm 0.04" to 0.12") |
2 (0.2 mm 0.008") |
|||
|
Spot size |
Approx. ø3 mm ø0.12" |
Approx. 2.4 × 1.2 mm 0.09" × 0.05" at 250 mm 9.84" |
Approx. 2 × 1 mm 0.08" × 0.04" at 100 mm 3.94" |
|||
|
Response time |
1.5 ms / 10 ms / 50 ms selectable |
|||||
|
Light source |
Type |
Red laser (660 nm) |
||||
|
Laser class |
Class 2 laser product (IEC60825-1) |
Class 1 laser product |
||||
|
Function |
Indicator |
3-digit 7-segment display (white), |
3-digit 7-segment display (red), |
|||
|
Timer |
OFF/ON delay/OFF delay/One-shot |
|||||
|
Specifications |
Power voltage |
10 to 30 VDC, including 10% ripple (P-P), Class 2 or LPS |
||||
|
Power consumption |
450 mW or less (18 mA or less at 24 V, 34 mA or less at 12 V) |
|||||
|
Control output |
PNP Open collector, |
|||||
|
Protection circuit |
Protection against reverse power connection, output overcurrent, output surge, reverse output connection |
|||||
|
Output operation |
Light-ON / Dark-ON selectable |
|||||
|
External input |
Input time calibration: 35 ms or more ON, 35 ms or more OFF |
|||||
|
Environmental resistance |
Enclosure rating |
IP68 (IEC60529), IP69K (DIN40050-9), NEMA 4X, 6P, 13 (NEMA250), ECOLAB*3, Diversey*3 |
||||
|
Insulation resistance |
20 MΩ or more (500 VDC) |
|||||
|
Ambient light |
Incandescent lamp: 10,000 lux or less |
Incandescent lamp: 2,000 lux or less |
Incandescent lamp: 4,000 lux or less |
|||
|
Ambient temperature |
-10 to +50 °C 14 to 122 °F (No freezing) |
|||||
|
Relative humidity |
35 to 85 % RH (No condensation) |
|||||
|
Storage temperature |
-25 to +75 °C -13 to 167 °F (No freezing) |
|||||
|
Withstand voltage |
1,000 VAC, 50/60 Hz, 1 min |
|||||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||||
|
Shock resistance |
1,000 m/s2, 6 times in each of the X, Y, and Z directions |
|||||
|
Material |
Case: SUS316L, Display: PES, Lens cover: PMMA with scratch-resistant coating, |
|||||
|
Accompanying items |
Instruction Manual, |
Instruction Manual, |
||||
|
Weight |
Approx. 55 g |
|||||
|
*1 IO-Link specification v.1.1/COM2 (38.4 kbps) is supported. You can download a setup file from the KEYENCE website. If using the product in an environment in which downloading files over the internet is not possible, contact your nearest KEYENCE office. |
||||||
PNP output: M8 connector 3-pin
|
Model |
LR-ZH500C3P*1*2 |
LR-ZB250C3P*2 |
LR-ZB100C3P*2 |
|||
|
Image |
|
|
|
|||
|
Type |
U.C.D. Function |
Distance based laser sensor |
||||
|
Appearance |
Rectangular |
|||||
|
Output |
PNP |
|||||
|
Cable connection |
M8 connector, 3-pin |
|||||
|
Detectable distance |
35 to 500 mm 1.38" to 19.69"(465 to 0)*3 |
35 to 250 mm 1.38" to 9.84" (215 to 0)*3 |
35 to 100 mm 1.38" to 3.94" (650 to 0)*3 |
|||
|
Standard detectable deviation |
35 to 180 mm 1.38" to 7.09": 9 mm 0.35" |
35 to 180 mm 1.38" to 7.09": 9 mm 0.35" |
35 to 50 mm 1.38" to 1.97": 1.5 mm 0.06" |
|||
|
Display resolution |
1 to 5 (1 to 5 mm 0.04" to 0.20") |
1 to 3 (1 to 3 mm 0.04" to 0.12") |
2 (0.2 mm 0.008") |
|||
|
Spot size |
Approx. ø3 mm ø0.12" |
Approx. 2.4 × 1.2 mm 0.09" × 0.05" at 250 mm 9.84" |
Approx. 2 × 1 mm 0.08" × 0.04" at 100 mm 3.94" |
|||
|
Response time |
1.5 ms / 10 ms / 50 ms selectable |
|||||
|
Light source |
Type |
Red laser (660 nm) |
||||
|
Laser class |
Class 2 laser product (IEC60825-1) |
Class 1 laser product |
||||
|
Function |
Indicator |
3-digit 7-segment display (white), |
3-digit 7-segment display (red), |
|||
|
Timer |
OFF/ON delay/OFF delay/One-shot |
|||||
|
Specifications |
Power voltage |
10 to 30 VDC, including 10% ripple (P-P), Class 2 or LPS |
||||
|
Power consumption |
450 mW or less (18 mA or less at 24 V, 34 mA or less at 12 V) |
|||||
|
Control output |
PNP Open collector, |
|||||
|
Protection circuit |
Protection against reverse power connection, output overcurrent, output surge, reverse output connection |
|||||
|
Output operation |
Light-ON / Dark-ON selectable |
|||||
|
Environmental resistance |
Enclosure rating |
IP68 (IEC60529), IP69K (DIN40050-9), NEMA 4X, 6P, 13 (NEMA250), ECOLAB*4, Diversey*4 |
||||
|
Insulation resistance |
20 MΩ or more (500 VDC) |
|||||
|
Ambient light |
Incandescent lamp: 10,000 lux or less |
Incandescent lamp: 2,000 lux or less |
Incandescent lamp: 4,000 lux or less |
|||
|
Ambient temperature |
-10 to +50 °C 14 to 122 °F (No freezing) |
|||||
|
Relative humidity |
35 to 85 % RH (No condensation) |
|||||
|
Storage temperature |
-25 to +75 °C -13 to 167 °F (No freezing) |
|||||
|
Withstand voltage |
1,000 VAC, 50/60 Hz, 1 min |
|||||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||||
|
Shock resistance |
1,000 m/s2, 6 times in each of the X, Y, and Z directions |
|||||
|
Material |
Case: SUS316L, Display: PES, Lens cover: PMMA with scratch-resistant coating, |
|||||
|
Accompanying items |
Instruction Manual, |
Instruction Manual, |
||||
|
Weight |
Approx. 55 g |
|||||
|
*1 IO-Link specification v.1.1/COM2 (38.4 kbps) is supported. You can download a setup file from the KEYENCE website. If using the product in an environment in which downloading files over the internet is not possible, contact your nearest KEYENCE office. |
||||||