Expandable Area Sensor
PJ series
Contact Us: 1-888-539-3623 Inquiry form
Test Piece for PJ+ Series OP-31608
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-31608 | |||
Type | Test Piece | |||
Overview | Test piece used when carrying operation test by blocking light axis. | |||
Applicable product | PJ-V | |||
Length | 280 mm 11.02" | |||
Note | 28mm diameter | |||