Expandable Area Sensor
PJ series
Recommended Replaceable Products: Deadspace-free Bracket - OP-83181
Contact Us: 1-888-539-3623 Inquiry form
Interim support tool for PJ OP-31785
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-31785 | |||
Overview | This product is used as an intermediate support when attaching a PJ-L or PJ-V Series area sensor. | |||
Applicable product | PJ-L, PJ-V | |||
Number included | Side-mounting fixation side components: 2, bottom-mounting fixation side components: 4, unit side components: 2 | |||
Weight | Approx. 5 g | |||