Expandable Area Sensor
PJ series
Recommended Replaceable Products: Safety Light Curtain - GL-V series
Contact Us: 1-888-539-3623 Inquiry form
Controller PJ-V91
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PJ-V91 | |||
Type | Extension controller | |||
Combination sensor head | PJ-V20, PJ-V21, PJ-V22, PJ-V40, PJ-V41, PJ-V42 | |||
Response time | FSD1, 2/SSD | 15 ms maximum, ON to OFF (including the sensor head response time) | ||
Safety category | Category 4 according to EN954-1 | |||
External input | Input method | Non-voltage or voltage input*1. | ||
Output | Life-span | Mechanical life : 10,000,000 times or more, electrical life : 100,000 times or more (When you are using an inductive load, we recommend that you use a surge protector.) | ||
FSD1 , 2/SSD | 230 VAC, 4 A; 30 VDC, 2 A (resistive load); 230 VAC, 4 A (cosØ = 0.3; inductive load); 30 VDC, 1 A (cosØ = 0.3; inductive load) | |||
AUX | 115 VAC, 0.5 A; 30 VDC, 2 A (resistive load); 115 VAC, 0.25 A (cosØ = 0.3; inductive load); 30 VDC, 1 A (cosØ = 0.3; inductive load) | |||
Protection circuit | Power supply part : reversed polarity protection, surge absorber | |||
Approved standards | This product can be used in America, Canada, and all countries in Europe (see the manual). | |||
Rating | Power voltage | 24 VDC ±10 %, Ripple (P-P) 5 % or less | ||
Power consumption | 20 W maximum (including the sensor head) | |||
Current consumption | PJ-V91 + PJ-V20: 110 mA, PJ-V91 + PJ-V40: 110 mA | |||
Environmental resistance | Enclosure rating | IP20 (install the product in a panel with a rating of IP54 or higher) | ||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 times in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2, 16 ms pulse, 1,000 times in each of the X, Y, and Z directions | |||
Material | Polycarbonate | |||
Weight | Approx. 150 g | |||
*1 (NPN model) The rating of non-voltage input : 1 V or less ON voltage, 0.6 mA or less OFF current. (PNP model) The rating of voltage input : 10.2 V or more ON voltage (26.4 V max.) 0.6 mA or less OFF | ||||