Fixed-distance photoelectric sensor
PK series
Recommended Replaceable Products: Square Reflective Cable Type, NPN - PZ-V11
Contact Us: 1-888-539-3623 Inquiry form
Main Unit, Medium-distance Type PK-71
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PK-71 | |||
Type | Mid-range | |||
Detecting area | 40 to 100 mm 1.57" to 3.93" (10 × 10 cm 3.93" × 3.93" white mat paper) | |||
Light source | Red LED | |||
Spot diameter | 8 mm or less | |||
Detectable object | Transparent and opaque | |||
Hysteresis (of detecting distance) | 4% (at 40 mm) to 10% (at 100 mm) of the detecting distance | |||
Sensitivity adjustment | 1-turn trimmer (240°C 464°F) | |||
Response time | 2 ms max. | |||
Operation mode | LIGHT-ON/DARK-ON (switch-selectable) | |||
Indicator lamp | Output: red LED | |||
Control output | NPN open-collector 100 mA max. (24 VDC max.), Residual voltage: 1 V max. | |||
Protection circuit | Reversed polarity,surge voltage | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 45 mA or less | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient light | Incandescent lamp: 3,000 lux or less, Sunlight: 10,000 lux or less | |||
Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 6 times in each of the X, Y, and Z directions | |||
Case material | Fiberglass reinforced plastic | |||
Weight | Approx. 75 g (including 2-m 6.6' cable) | |||