Self-contained Photoelectric Sensor
PR-G series
Square retro-reflective M8 Connector Type, 4.2m PR-G61CP
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PR-G61CP | |||
Type | Retro-reflective | |||
Shape | Rectangular | |||
Output | PNP | |||
Cable connection | M8 connector (4 pin) | |||
Detecting distance | 0.1 to 4.2 m 0.3' to 13.8' (when using R-2L) | |||
Number of control outputs | 2 (Dark-ON +Light ON)*1 | |||
Output operation | Output 1 | Dark-ON | ||
Output 2 | Light-ON*2 | |||
Response time | 0.5 ms | |||
Sensitivity adjustment | Five-turn trimmer | |||
Spot diameter | ― | |||
Light source | 4 elements, Red LED (630 nm) | |||
Light interference prevention function | 2 | |||
Indicator lamp | 7 segment display (0 to 999), output indicator (yellow) | |||
Control output | PNP open collector | |||
Stop emission input | ― | |||
Protection circuit | Protection against reverse power connection, power supply surge, output overcurrent, output surge, and reverse output connection | |||
Rating | Power voltage | 10 to 30 VDC, including Ripple (P-P) 10 % | ||
Power consumption | 450 mW max. (15 mA max. at 24 V, 21 mA max. at 12 V) | |||
Environmental resistance | Enclosure rating | IP68 (IEC60529), IP69K (DIN40050-9), 4X, 6P, 13 (NEMA250)*3 | ||
Insulation resistance | 20 MΩ or more (500 VDC) | |||
Ambient light | Incandescent lamp: 5,000 lux or less, Sunlight: 20,000 lux or less | |||
Ambient temperature | -20 to +70 °C -4 to 158 °F (No freezing)*4 | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Storage temperature | -20 to +70 °C -4 to 158 °F | |||
Withstand voltage | 1,000 VAC, 50/60 Hz, 1 min | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 6 times in each of the X, Y, and Z directions | |||
Material | Case: SUS 316L, | |||
Accessories | Instruction manual | |||
Weight | Approx. 25 g | |||
*1 For the threaded mount type sensors, the outputs are 1 NPN output and 1 PNP output. | ||||