Amplifier Separate Type Photoelectric Sensor
PS series
Recommended Replaceable Products: Amplifier Unit, Cable Type, Main Unit, PNP - PS-N11P
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit, DC Type, PNP PS2-61P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PS2-61P | |||
Type | DC type | |||
Output | PNP | |||
Sensitivity adjustment | 3-turn trimmer | |||
Response time | 0.5 ms (1 ms at an alternate | |||
Operation mode | LIGHT-ON/DARK-ON (switch-selectable) | |||
Output | Control output | 100 mA (40 V) max. | ||
Stability output | 50 mA (40 V) max. | |||
Protection circuit | Reversed polarity, short-circuit protection, surge absorber | |||
Indicator lamp | Output: Red LED, Stable operation: Green LED | |||
Timer | ON-delay/OFF-delay/ | |||
Buzzer | Buzzer ON at control output-ON/ | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current/power consumption | 45 mA max. | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 65 g (including 2 m 6.6' cable) | |||